TPS7A6350EVM TPS7A6350 evaluation module top board image

TPS7A6350EVM

TPS7A6350 evaluation module

Pricing

Qty Price
+

Features for the TPS7A6350EVM

  • Low Dropout Voltage
    • 300mV at IOUT = 150mA
  • 4-V to 40-V Wide Input Voltage Range with up to 45-V Transients
  • 300-mA Maximum Output Current
  • Ultra Low Quiescent Current
    • IQUIESCENT = 35 uA (Typ) at Light Loads
    • ISLEEP < 2 uA when EN = Low
  • Fixed 5V Output Voltage
  • Integrated Watchdog with Fault
  • Stable with Low-ESR Ceramic Output Capacitor
  • Integrated Power-On Reset
    • Programmable Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Short-Circuit/Over-Current Protection
    • Thermal Shutdown
  • Low Input Voltage Tracking
  • Thermally Enhanced 14-pin HTSSOP-PWP Package

APPLICATIONS

  • Qualified for Automotive Applications
  • Infotainment Systems with Sleep Mode
  • Body Control Module
  • Always ON Battery Applications
  • Gateway Applications
  • Remote Keyless Entry Systems
  • Immobilizers

Description for the TPS7A6350EVM

The Texas Instruments TPS7A6350EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6350, 300-mA 40V.

Low-Dropout regulator with Iq 35-uA and integrated watchdog.

Pricing

Qty Price
+