See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.08
10 - 24 $ 1.87
25 - 99 $ 1.74
100 - 249 $ 1.53
250 - 499 $ 1.43
500 - 749 $ 1.22
750 - 999 $ 1.03
1000 - 9999 $ 0.98
  View datasheet for TPS7A6350QPWPRQ1 View product folder for TPS7A6350QPWPRQ1

Adjust your quantity during checkout

TPS7A6350QPWPRQ1-300-mA 40-V Low-Dropout Regulator With Ultra-Low IQ

The TPS7A63xx-Q1 and TPS7A6401-Q1 are a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 35 µA in light-load applications. These devices, designed to achieve stable operation even with a low-ESR ceramic output capacitor, feature an integrated programmable window watchdog and overcurrent protection. Designers can program the output voltage using external resistors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. The power-on-reset delay is fixed (250 µs typical), or an external capacitor can program the delay. Because of such features, these devices are well-suited in power supplies for various automotive applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00