See datasheet for actual packaging/pinout drawings

TPS7A6650EVM


TPS7A6650 Automotive 150mA High-Voltage Ultra-Low-Iq Low-Dropout (LDO) Regulator Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS7A6650EVM

The TPS7A6650EVM allows the user to apply an input voltage of (4-40V), under different loading conditions (0-150mA), to the input of the TPS7A6650-Q1 device. Output, Input, PG and switching wave can be monitored on the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00