See datasheet for actual packaging/pinout drawings

TPS7A6950EVM


TPS7A6950 Automotive 150mA High-Voltage Ultra-Low-Iq 12uA LDO Regulator Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS7A6950EVM

The TPS7A6950EVM allows the user to apply an input voltage of 4V to 40V to the input of the TPS7A6950QDRQ1 device under different loading conditions (0-150mA). Output, Input, PG and switching wave can be monitored on the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00