See datasheet for actual packaging/pinout drawings

TPS7A7001EVM-065


TPS7A7001EVM-065-TPS7A7001 Very-Low-Input Low-Dropout (LDO) Linear Regulator Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A7001EVM-065

The Texas Instruments TPS7A7001EVM-065 evaluation module (EVM) and reference design helps designers evaluate the performance of the TPS7A7001 Very Low Input, 2A Low-Dropout Linear Regulator with Enable. The EVM is a stand alone evaluation module containing a low dropout regulator IC for adjustable voltage regulation at 2A, input and output capacitors for stable operation and header-connectors for easy connection to external test and application circuitry.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00