TPS7A7100EVM-718

TPS7A7100 Low-Dropout (LDO) Linear Regulator Evaluation Module

Pricing

Qty Price
+

Features for the TPS7A7100EVM-718

  • Wide Vin range 1.5V – 6.5V
  • No Resistor Dynamic Vout Configuration
  • 2% Accuracy
  • Low Output Noise (30mVRMS)
  • High PSRR (PSRR 55dB @ 1kHz)
  • Programmable Soft Start
  • Power Good Output

Description for the TPS7A7100EVM-718

The Texas Instruments TPS7A7100EVM-718 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS7A7100 Low-Dropout Regulator at any of its pin-selectable output voltages (1V to 3.5V in 50mV increments). The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1A at low-dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board. The Power Good signal can also be monitored at a test point provided.

Pricing

Qty Price
+