See datasheet for actual packaging/pinout drawings

TPS7A7200EVM-718


TPS7A7200EVM-718-TPS7A7200 Low-Dropout (LDO) Linear Regulator Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A7200EVM-718

The Texas Instruments TPS7A7200EVM-718 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS7A7200 Low-Dropout Regulator at any of its pin-selectable output voltages (1V to 3.5V in 50mV increments). The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 2A at low-dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board. The power good signal can also be monitored at a test point provided.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00