Features for the TPS7A8001DRBEVM
- Stable with Ceramic Output Capacitor
- Fast Start-Up Time (50μs)
- 2% Accuracy Over Load/Line/Temp
- Low Output Noise/Ultra High PSRR
- 49mVRMS Output Noise, 100Hz to 100KHz
- 63dB@1kHz - 57dB@100kHz - 38dB@1MHz
- Factory EEPROM programmable VOUT
- 3 x 3mm SON-8 Package
Description for the TPS7A8001DRBEVM
The TPS7A8001DRBEVM is a fully assembled and tested circuit for evaluating the TPS7A8001 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1A Linear Regulator in the DRB (3mm x 3mm SON-8) package.