See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TPS7A8101EVM-093-TPS7A8101 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator Evaluation Module

The Texas Instruments TPS7A8101EVM-093 evaluation module (EVM) helps designers evaluate the performance of the TPS7A8101 Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1A Linear Regulator with Enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage regulation at 1A, input and output capacitors for stable operation, noise reduction capacitor and header-connectors for easy connection to external test and application circuitry.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00