See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRB | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS7A8101QDRBRQ1


Automotive Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.50
10 - 24 $ 2.25
25 - 99 $ 2.10
100 - 249 $ 1.84
250 - 499 $ 1.72
500 - 749 $ 1.46
750 - 999 $ 1.24
1000 - 9999 $ 1.18

Adjust your quantity during checkout

Texas Instruments TPS7A8101QDRBRQ1

The TPS7A8101-Q1 low-dropout linear regulator (LDO) offers very good performance in output noise and power-supply rejection ratio (PSRR). This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101-Q1 device is stable with a 4.7-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TA = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00