See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TPS7A8300EVM-579-TPS7A8300 Low-Dropout (LDO) Voltage Regulator Evaluation Module

The TPS7A8300EVM-579 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A8300, 2-A low dropout voltage regulator for high speed communication systems.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00