Features for the TPS7A84EVM-753
- Low Dropout: 180 mV (max) at 3 A
- 1% (max) Accuracy Over Line, Load, and Temperature
- ANY-OUT Output Voltage Range: 0.8 V to 3.95 V
- Adjustable Output Voltage Range: 0.8 V to 5.0 V
- High Power-Supply Ripple Rejection: 40 dB at 500 kHz
Description for the TPS7A84EVM-753
The TPS7A84EVM-753 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A84, High-Current 3-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 3A.