See datasheet for actual packaging/pinout drawings

TPS7A85EVM-754


TPS7A85 High-Current (4A), High-Accuracy, Low-Noise LDO Voltage Regulator Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments TPS7A85EVM-754

The TPS7A85EVM-754 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A85, High-Current 4-A low dropout voltage regulator.  The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 4A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00