See datasheet for actual packaging/pinout drawings

TPS7A8701EVM-852


TPS7A87 Dual 500mA Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments TPS7A8701EVM-852

The TPS7A8701EVM-852 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A87, dual 500-mA low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 500mA per channel.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00