TPS7A8801EVM-776 TPS7A8801 Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator Evaluation Module angled board image

TPS7A8801EVM-776

TPS7A8801 Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator Evaluation Module

Pricing

Qty Price
+

Features for the TPS7A8801EVM-776

  • Two Independent LDOs in one package
  • Low Output Noise: <5 µVRMS [10Hz - 100kHz]
  • Low Dropout: 200 mV Max at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • High Power-Supply Ripple Rejection: 50 dB at 1 MHz

Description for the TPS7A8801EVM-776

The TPS7A8801EVM-776 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A8801, dual 1-A low dropout voltage regulator.
The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 1A per channel.

Pricing

Qty Price
+