See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

TPS7A8901EVM-853-TPS7A89 Small Dual 2-A Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

The TPS7A8901EVM-853 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A89, dual 2-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A per channel.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00