See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS7B4250EVM-TPS7B4250-Q1 Tracking LDO Regulator Evaluation Module

The TPS7B4250 is a monolithic integrated low dropout voltage tracker in SOT-23 package. It is designed to supply off-board sensors in automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity as well as output short circuit to battery and ground

Supply voltage up to Vin=45V are regulated to a reference voltage applied at the adjust input ”ADJ” with high accuracy, and loads up to 50mA.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00