TPS7B6350EVM TPS7B6350-Q1 300-mA watchdog LDO regulator evaluation module angled board image

TPS7B6350EVM

TPS7B6350-Q1 300-mA watchdog LDO regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7B6350EVM

  • Watchdog LDO regulator
  • Configurable for window watchdog and standard watchdog
  • 300-mA output current
  • Automotive battery direct connection

Description for the TPS7B6350EVM

The TPS7B6350EVM evaluation module (EVM) helps you evaluate the operation and performance of the TPS7B6350-Q1 watchdog low-dropout (LDO) regulator. The TPS7B6350-Q1 is a monolithic integrated 40-V 300-mA watchdog LDO regulator in a 16-pin HTSSOP package. The device is designed for a microcontroller or microprocessor power supply in an automotive environment. The device has overload protection, overtemperature protection and an integrated adjustable power-good threshold and delay time.

Pricing

Qty Price
+