See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.32
10 - 24 $ 2.08
25 - 99 $ 1.93
100 - 249 $ 1.68
250 - 499 $ 1.55
500 - 749 $ 1.30
750 - 999 $ 1.07
1000 - 9999 $ 0.98
  View datasheet for TPS7B6350QPWPRQ1 View product folder for TPS7B6350QPWPRQ1

Adjust your quantity during checkout

TPS7B6350QPWPRQ1-Automotive 300mA 40V High-Voltage Ultra-Low-Quiescent-Current Watchdog LDO

In automotive microcontroller or microprocessor power-supply applications, the watchdog is used to monitor the microcontroller working status to prevent software runaway. It is necessary for the watchdog to be independent of the microcontroller in a reliable system.

The TPS7B63xx-Q1 device is a family of 300-mA watchdog LDOs designed for an operating voltage up to 40 V, with typical quiescent current of only 19 µA at light load. The devices integrate a programmable function for selecting a window watchdog or standard watchdog, with an external resistor to set the watchdog time within 9% accuracy.

The PG pin on the TPS7B63xx-Q1 devices indicate when the output voltage is stable and in regulation. The power-good delay period and power-good threshold can be adjusted by selecting external components. The devices also feature integrated short-circuit and overcurrent protection. The combination of such features makes these devices particularly flexible and suitable to supply microcontroller in automotive applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00