See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.90
10 - 24 $ 1.70
25 - 99 $ 1.58
100 - 249 $ 1.38
250 - 499 $ 1.27
500 - 749 $ 1.07
750 - 999 $ 0.88
1000 - 9999 $ 0.80
  View datasheet for TPS7B6750QPWPRQ1 View product folder for TPS7B6750QPWPRQ1

Adjust your quantity during checkout

TPS7B6750QPWPRQ1-Automotive 450mA High-Voltage Ultralow-IQ Low-Dropout Regulator

The TPS7B6701-Q1, TPS7B6733-Q1, and TPS7B6750-Q1 devices (TPS7B67xx-Q1) are low-dropout linear regulators designed for up to 40-V VIN operations. With only 15-µA quiescent current at light load that greatly increases the endurance time of the automotive battery, the devices drive loads up to 450 mA.

The TPS7B67xx-Q1 family of devices features an integrated short-circuit and overcurrent protection. Reset delay and power-good signal are implemented on power-up to indicate that the output voltage is stable and is in regulation. An external capacitor programs the delay. The enable function activates and deactivates the device with an I/O port from the MCU.

The device family operates at a temperature range of –40°C to 125°C.



View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00