See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS7B6850QPWPRQ1


TPS7B68-Q1 500-mA 40-V High-Voltage Ultralow Quiescent-Current Watchdog LDO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.44
25 - 99 $ 2.27
100 - 249 $ 1.98
250 - 499 $ 1.82
500 - 749 $ 1.53
750 - 999 $ 1.26
1000 - 9999 $ 1.15

Adjust your quantity during checkout

Texas Instruments TPS7B6850QPWPRQ1

In automotive microcontroller or microprocessor power-supply applications, the watchdog is used to monitor the microcontroller working status to prevent software runaway. It is necessary for the watchdog to be independent of the microcontroller in a reliable system.

The TPS7B68xx-Q1 device is a family of 500-mA watchdog LDOs designed for an operating voltage up to 40 V, with typical quiescent current of only 19 µA at light load. The devices integrate a programmable function for selecting a window or standard watchdog, with an external resistor to set the watchdog time within 9% accuracy.

The PG pin on the TPS7B68xx-Q1 devices indicate when the output voltage is stable and in regulation. The power-good delay period and power-good threshold can be adjusted by external components. The devices also feature an integrated short-circuit and overcurrent protection. The combination of such features makes these devices particularly flexible and suitable to supply microcontroller systems in automotive applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00