See datasheet for actual packaging/pinout drawings


TPS7B7702QPWPRQ1 Antenna LDO Evaluation Module

TI Store Price:

Unit price: $79.00

Adjust your quantity during checkout

Texas Instruments TPS7B7702EVM

TPS7B7702 evaluation modules (EVM) help designers evaluate the operation and performance of TPS7B7702QPWPRQ1 Antenna LDO. The TPS7B7702 is a monolithic integrated dual channel LDO with current sense in HTSSOP package. It is designed to provide power supply to active antenna in automotive environment. The IC has integrated protection for overload, over temperature, reverse battery polarity, reverse current, as well as output short circuit to battery or ground. Supply voltage up to VIN=45V, and loads up to 300mA per channel. High accuracy current sense to detect antenna open / normal / short circuit conditions without further calibration at low current

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00