TPS7B8250EVM TPS7B8250 300-mA high-voltage ultra-low-IQ LDO regulator evaluation module angled board image

TPS7B8250EVM

TPS7B8250 300-mA high-voltage ultra-low-IQ LDO regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7B8250EVM

  • Wide input voltage (VIN) range from 3 V to 40 V, with up to 45-V transient
  • Maximum output current of 300 mA
  • Low quiescent current

Description for the TPS7B8250EVM

The TPS7B8250EVM evaluation module (EVM) lets you evaluate the operation and performance of the TPS7B82-Q1 device. The TPS7B82-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN with a 300-mA (maximum) output current. With only 2.7-μA typical quiescent current at light loads, the device is suitable for standby systems in automotive applications.

Pricing

Qty Price
+