See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.54
10 - 24 $ 1.38
25 - 99 $ 1.28
100 - 249 $ 1.11
250 - 499 $ 1.03
500 - 749 $ 0.86
750 - 999 $ 0.71
1000 - 9999 $ 0.65
  View datasheet for TPS7B8250QDGNRQ1 View product folder for TPS7B8250QDGNRQ1

Adjust your quantity during checkout

TPS7B8250QDGNRQ1-Automotive 300mA High-Voltage Ultra-Low-Iq Low-Dropout (LDO) Regulator

In automotive battery-connected applications, low quiescent current (IQ) is important to save power and extend battery lifetime. It is especially necessary to have ultralow IQ for always-on systems.

The TPS7B82-Q1 is a low-dropout linear regulator designed for up to 40-V VIN applications. With only 2.7-µA typical quiescent current at light load, it is an optimal solution for powering microcontrollers and CAN/LIN transceivers in standyby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to 125°C and with junction temperatures from –40°C to 150°C. Additionally, this device uses a thermally conductive package to enable sustained operation despite significant dissipation across the device. Because of these features, the device is well suited as a power supply for various automotive applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00