TPS7H3301EVM-CVAL TPS7H3301-SP DDR Termination Evaluation Module top board image

TPS7H3301EVM-CVAL

TPS7H3301-SP DDR Termination Evaluation Module

Pricing

Qty Price
+

Features for the TPS7H3301EVM-CVAL

  • Source Sink Linear Regulator supporting current up to 3A
  • Low output noise
  • Small size
  • Support DDR, DDR2, DDR3 and DDR4 applications
  • Integrated solution that:
    • Reduces the system solution size
    • Improves efficiency
    • Simplifies design integration

Description for the TPS7H3301EVM-CVAL

The TPS7H3301-SP source/sink double data rate (DDR) termination regulator is designed to support system needs for low-noise applications.

It is an ntegrated solution with reduced system solution size, improved efficiency and simple system design integration.

Pricing

Qty Price
+