See datasheet for actual packaging/pinout drawings

Package | PIN:

RSM | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.29
10 - 24 $ 2.96
25 - 99 $ 2.76
100 - 249 $ 2.41
250 - 499 $ 2.26
500 - 749 $ 1.92
750 - 999 $ 1.62
1000 - 9999 $ 1.55
  View datasheet for TPS80010ARSMR View product folder for TPS80010ARSMR

Adjust your quantity during checkout

TPS80010ARSMR-Power Management IC (PMIC) with Battery Monitor Switch for Wireless Accessories

The TPS80010 device provides an integrated power-management solution for 2-cell alkaline battery applications such as wireless mice, keyboards, and video game controllers. The VBUCK 1.8-V output is powered by a buck converter with a load capacity of 100 mA. A Power Good (PG) signal is generated when VBUCK is greater than 90% of its target output voltage. Integrated in the TPS80010 is an 80-mΩ load switch that can be connected to the VBUCK output, allowing more system design flexibility when connecting to multiple loads. The 3.1-V VBOOST output is powered by a boost converter. The VBOOST output voltage is post-regulated by the integrated 3-V LDO. This post-regulation provides a low-noise supply level through the specified battery range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00