Features for the TPS82084EVM-672
- Up to 6V Input Voltage Range
- 1.2V Output Voltage
- 2A Output Current
- 35 mm² total solution size
- 1.45 mm total solution height
Description for the TPS82084EVM-672
The TPS82084EVM-672 is designed to help the user easily evaluate and test the operation and functionality of the TPS82084. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 2A of output current. The TPS82084 includes the IC and inductor to achieve a total solution size of 35mm².