See datasheet for actual packaging/pinout drawings


3-A Step Down Converter with Integrated Inductor Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS82085EVM-672

The TPS82085EVM-672 is designed to help the user easily evaluate and test the operation and functionality of the TPS82085. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 3A of output current. The TPS82085 includes the IC and inductor to achieve a total solution size of 35 mm².

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00