See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIL | 8

Temp:

Q (-40 to 125)

ECO Plan:

TBD

TPS82130SILR


3-A 17V Step-down Converter Module with Integrated Inductor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.51
10 - 24 $ 3.16
25 - 99 $ 2.95
100 - 249 $ 2.64
250 - 499 $ 2.47
500 - 749 $ 2.15
750 - 999 $ 1.86
1000 - 9999 $ 1.82

Adjust your quantity during checkout

Texas Instruments TPS82130SILR

The TPS82130 is a 17-V input 3-A step-down converter MicroSiP™ power module optimized for small solution size and high efficiency. The module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 2 MHz and automatically enters Power Save Mode operation at light load currents. In Power Save Mode, the device operates with typically 20-µA quiescent current. Using the DCS-Control™ topology, the device achieves excellent load transient performance and accurate output voltage regulation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00