See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS82140EVM-720-17V, 2A Step-Down Converter With Integrated Inductor Evaluation Module

The TPS82140EVM-720 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS82140 power module. The EVM converts a 3-V to 17-V input voltage to a 1.8-V regulated output voltage at up to 2A of output current. The TPS82140 includes the IC and inductor to achieve a total solution size of 42 mm².
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00