See datasheet for actual packaging/pinout drawings


1.6-A Complete Step Down Converter Solution Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS8268180EVM-589

The TPS8268180EVM-589 is designed to help the user easily evaluate and test the operation and functionality of the TPS8268180. The EVM converts up to a 5.5-V input voltage to a 1.8-V regulated output voltage at up to 1.6A of output current. The TPS8268180 is a fully integrated (IC, inductor, and capacitors are included) buck converter solution that supports a total solution size of less than 7 mm².

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00