See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TPS82693EVM-207-TPS82693 800-mA, High-Efficiency MicroSiP(tm) Step-Down Converter Evaluation Module Board

 

High-Efficiency MicroSiP(tm) Step-Down Converter Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS82692/TPS82693. The EVM converts a 2.3-V to 4.8-V input voltage to a regulated 2.2-V (TPS82692), respectively 2.85V (TPS82693) output voltage that delivers 800 mA.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00