See datasheet for actual packaging/pinout drawings


Package | PIN:

SIP | 8


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


800-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1mm). Vout=2.85V with Spread Spectrum

TI Store Price:

1 - 9 $ 2.45
10 - 24 $ 2.20
25 - 99 $ 2.07
100 - 249 $ 1.80
250 - 499 $ 1.68
500 - 749 $ 1.45
750 - 999 $ 1.24
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments TPS82693SIPR

The TPS8269xSIP device is a complete 500mA / 800mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design. The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP™ DC/DC converter operates at a regulated 3-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 23µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency. The TPS8269xSIP is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00