See datasheet for actual packaging/pinout drawings

Package | PIN:

SIP | 9

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.17
10 - 24 $ 2.86
25 - 99 $ 2.66
100 - 249 $ 2.33
250 - 499 $ 2.19
500 - 749 $ 1.86
750 - 999 $ 1.57
1000 - 9999 $ 1.50
  View datasheet for TPS82740ASIPT View product folder for TPS82740ASIPT

Adjust your quantity during checkout

TPS82740ASIPT-200-mA Step Down Converter Module with 360nA Iq

The TPS82740 is the industry’s first step down converter module featuring typically 360nA quiescent current consumption. It is a complete MicroSIPTM DC/DC step-down power solution intended for ultra low-power applications. The module includes the switching regulator, inductor and input/output capacitors. The integration of all required passive components enables a tiny solution size of only 6.7mm2.

This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. It supports output currents up to 200mA.

The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V also allows operation from an USB port and thin-film solar modules.

The output voltage is user selectable by three voltage select pins (VSEL), within a range from 1.8V to 2.5V (TPS82740A) and 2.6V to 3.3V (TPS82740B) in 100mV steps. The TPS82740 features low output voltage ripple and low noise. Once the battery voltage comes close to the output voltage (close to 100% duty cycle), the device enters no ripple 100% mode operation preventing an increase of output voltage ripple. In this case the device stops switching and the output is connected to the input voltage.

The integrated slew rate controlled load switch with a typical ON-resistance of 0.6Ω distributes the selected output voltage to a temporarily used sub-system.

The TPS82740 is available in a small 9 bump 6.7mm2 MicroSiPTM package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00