See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RKG | 41

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS84250RKGT


7V to 50V, 2.5A Step-Down Integrated Power Solution

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.89
10 - 24 $ 13.84
25 - 99 $ 13.36
100 - 249 $ 11.67
250 - 499 $ 11.10
500 - 749 $ 10.22
750 - 999 $ 9.09
1000 - 9999 $ 9.09

Adjust your quantity during checkout

Texas Instruments TPS84250RKGT

The TPS84250 is an easy-to-use integrated power solution that combines a 2.5-A DC/DC converter with an inductor and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The small 9 mm × 11 mm × 2.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation capability. The TPS84250 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00