See datasheet for actual packaging/pinout drawings

Package | PIN:

RKG | 41

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.64
10 - 24 $ 11.75
25 - 99 $ 11.34
100 - 249 $ 9.91
250 - 499 $ 9.43
500 - 749 $ 8.68
750 - 999 $ 7.72
1000 - 9999 $ 7.72
  View datasheet for TPS84259RKGT View product folder for TPS84259RKGT

Adjust your quantity during checkout

TPS84259RKGT-4.5V to 40V, 2A up to 15W Negative-Output Integrated Power Solution

The TPS84259 is an easy-to-use negative output voltage power module that combines a 15-W DC/DC converter with an inductor, and passives into a low-profile QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The 9 × 11 × 2.8 mm QFN package is easy to solder onto a printed circuit board. Its compact design also contains fewer components and possesses excellent power dissipation capability. The TPS84259 offers the flexibility and the feature-set of a discrete design and is ideal for powering a wide range of ICs and analog circuits requiring a negative output voltage. Advanced packaging technology affords a robust and reliable power solution, compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00