See datasheet for actual packaging/pinout drawings

Package | PIN:

RUQ | 47

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.19
10 - 24 $ 7.37
25 - 99 $ 6.88
100 - 249 $ 6.17
250 - 499 $ 5.76
500 - 749 $ 5.01
750 - 999 $ 4.34
1000 - 9999 $ 4.25
  View datasheet for TPS84320RUQR View product folder for TPS84320RUQR

Adjust your quantity during checkout

TPS84320RUQR-4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution

The TPS84320RUQ is an easy-to-use integrated power solution that combines a 3-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as 3 external components and eliminates the loop compensation and magnetics design process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with up to 95% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 3-A rated output current at 85°C ambient temperature without airflow.

The TPS84320 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00