See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RKG | 39

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS84410RKGR


3-V to 6-V Input, 4-A Synchronous Buck, Integrated Power Solution

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.19
10 - 24 $ 7.39
25 - 99 $ 6.79
100 - 249 $ 6.09
250 - 499 $ 5.62
500 - 749 $ 4.95
750 - 999 $ 4.38
1000 - 9999 $ 3.80

Adjust your quantity during checkout

Texas Instruments TPS84410RKGR

The TPS84410RKG is an easy-to-use integrated power solution that combines a 4-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 4-A rated output current at 85°C ambient temperature without airflow.

The TPS84410 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00