See datasheet for actual packaging/pinout drawings

Package | PIN:

RVQ | 42

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.76
10 - 24 $ 15.58
25 - 99 $ 15.04
100 - 249 $ 13.13
250 - 499 $ 12.50
500 - 749 $ 11.50
750 - 999 $ 10.24
1000 - 9999 $ 10.24
  View datasheet for TPS84A20RVQT View product folder for TPS84A20RVQT

Adjust your quantity during checkout

TPS84A20RVQT-2.95V to 17V, 10A Synchronous Buck, Integrated Power Solution

The TPS84A20 is an easy-to-use integrated power solution that combines a 10-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 10 × 10 × 4.3 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency and excellent power dissipation capability with a thermal impedance of 13.3°C/W. The TPS84A20 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00