See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS92001EVM-628-Evaluation Module for General Purpose PWM Controller with 10V Turn-on Threshold for LED Lighting

The Texas Instruments TPS92001EVM-628 evaluation module (EVM) helps designers evaluate the performance of the TPS92001 General Purpose PWM Controller with 10V Turn-on Threshold for LED Lighting. The EVM is a constant current dimmable LED driver. It is designed to drive 9 LEDs at 330mA and is rated for an AC input of 105Vrms to 135Vrms.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00