Features for the TPS92010EVM-631
- LED Lighting Current Driver Controller with Energy Saving Features
- Quasi-Resonant Mode Operation for Reduced EMI and Low Switching Losses (Low Voltage Switching)
- Low Standby Current for Deep Dimming Efficiency Power Consumption
- Low Startup Current: 25 µA Maximum
- Programmable Line and Load Overvoltage Protection
- Internal Overtemperature Protection
- Current Limit Protection
- 1-A Sink TrueDrive, –0.75-A Source Gate Drive Output
- Programmable Soft-Start
Description for the TPS92010EVM-631
The TPS92010EVM-631 is a fully assembled and tested circuit for demonstrating the TPS92010 Controller in a 230VAC light bulb replacement design that is TRIAC dimmable. The TPS92010EVM-631 includes an LED light engine to load the output and make it easy to see the dimming function when used with an external TRIAC based dimmer.