See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS92075EVM-Non-Isolated, Phase Dimmable, Buck-Boost PFC LED Driver with Digital Reference Control Evaluation Module

Non-Isolated, Phase Dimmable, Buck-Boost PFC LED Driver with Digital Reference Control Evaluation Module Board

The TPS92075EVM implements a 120V buck-boost dimming solution using the TPS92075 integrated circuit from Texas Instruments. The TPS92075 is a hybrid power factor controller with a built-in phase dimming decoder. The EVM can support applications up to ~17W and includes output LED load ranges from 550mA at 12V to 400mA at 46V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00