See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS92075EVM2-TPS92075EVM2 Non-Isolated, Phase Dimmable, Buck PFC LED Driver Digital Evaluation Module

The TPS92075EVM2 implements a 120V buck dimming solution using the TPS92075 integrated circuit from Texas Instruments. The TPS92075 is a hybrid power factor controller with a built-in phase dimming decoder. The EVM can support applications up to ~13W and includes output at LED voltage up to 35V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00