TPS92410EVM-001 TPS92410EVM-001 Evaluation Module top board image

TPS92410EVM-001

TPS92410EVM-001 Evaluation Module

Pricing

Qty Price
+

Features for the TPS92410EVM-001

  • Triac Dimmer Compatible LED Driver
  • 120VAC Nominal Input
  • High Power Factor
  • Smooth Dimming
  • Small Form Factor

Description for the TPS92410EVM-001

The TPS92410VEVM-001 implements a 120V linear regulator dimming solution using theTPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase dimmers. The EVM is configured to output ~5.5W.

Pricing

Qty Price
+