See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS92411DBVR


Floating Switch for Offline AC Linear Direct Drive of LEDs with Low Ripple Current

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.50
10 - 24 $ 0.43
25 - 99 $ 0.41
100 - 249 $ 0.32
250 - 499 $ 0.31
500 - 749 $ 0.26
750 - 999 $ 0.21
1000 - 9999 $ 0.17

Adjust your quantity during checkout

Texas Instruments TPS92411DBVR

The TPS92411 is a 100-V floating MOSFET switch for use in offline LED lighting applications. The device is used in conjunction with a current regulator that can achieve a power factor greater than 0.9 to create a LED drive solution with low-ripple current. When properly designed, solution performance is comparable to traditional flyback, buck or boost-based AC/DC LED drivers. The approach requires no inductive components, thus saving size and cost. Slew-controlled low-frequency operation of the TPS92411 switches creates very little EMI. Detailed operation is described in the Application Information section.

Package options include SOT23-5 and PSOP-8 allowing the user to optimize for small size or scale for high power. Using the PSOP-8 package, design of LED luminaires up to 70 W or more is possible. Other features include a UVLO circuit to monitor when the device has sufficient voltage to operate properly and over-voltage protection (TPS92411P).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00