See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS92411EVM-002-TPS92411 Floating Switch evaluation board module for 230VAC Linear Direct Drive of LEDs

The TPS92411EVM-002 implements a 230V linear regulator dimming solution using the TPS92411 integrated circuit from Texas Instruments. The TPS92411 is a smart switch designed to connect the LEDs in series at the proper times during a line cycle. The EVM can support applications up to ~16W.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00