TPS92510EVM-011 TPS92510 High Brightness LED (HB LED) Driver Evaluation Module Board angled board image

TPS92510EVM-011

TPS92510 High Brightness LED (HB LED) Driver Evaluation Module Board

Pricing

Qty Price
+

Features for the TPS92510EVM-011

  • PWM Capable
  • Fixed frequency PLL sync
  • Thermister Feedback

Description for the TPS92510EVM-011

High-Brightness LED Driver

The TPS92510EVM-011 provides a high-brightness LED driver based on the TPS92510. The EVM is designed to operate from a nominal 48 VDC ±10% input voltage source. This input voltage range is typical for input supplies derived from AC/DC sources The EVM provides an output current of 740mA with an output voltage sufficient to drive four to ten off board LEDs.

Pricing

Qty Price
+