See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS92512EVM-001-TPS92512 Buck Regulator with Analog and PWM Dimming

The TPS92512EVM is designed to accept an input voltage range of 12V to 60V and drive high current LED stacks at up to 1.5A while providing a small form factor. The LED stack can be between 9V and 24V depending on the input voltage range. The circuit can be dimmed using an analog current adjust function, a PWM dimming function, or both simultaneously.

 

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00