See datasheet for actual packaging/pinout drawings


Package | PIN:

DGQ | 10


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


2A LED Driver with Integrated NFET, High-Side Current Sense, and Shunt PWM Dimming Capable

TI Store Price:

1 - 9 $ 2.82
10 - 24 $ 2.43
25 - 99 $ 2.39
100 - 249 $ 1.94
250 - 499 $ 1.91
500 - 749 $ 1.60
750 - 999 $ 1.32
1000 - 9999 $ 1.10

Adjust your quantity during checkout

Texas Instruments TPS92515HVQDGQTQ1

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

For all available packages, see the orderable addendum at View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00