See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TPS92550EVM/NOPB-TPS92550EVM Evaluation Module

The TPS92550 Constant Current Buck LED Driver Micro- Module drives maximum 450mA LED current up to 10 LEDs in a single string (maximum 14W). It integrates all the power components including the power inductor. The TPS92550 provides a full turn-key , highly efficient solution for wide range of single string LED lighting applications with up to 96% power efficiency. The TPS92550 accepts an input voltage ranging from 4.5V to 36V and delivers a highly accurate 350mA LED current as default.

The LED current is adjustable from 300mA to 450mA by charging a single external resistor. The module operates at constant switching frequency (400kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92550 Micro-Module is available in TO-PMOD 7 pin power package.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00